Female cable connector with cable strain relief, PG 9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 4218 00 07
99 4222 00 04
99 4226 00 07
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components)

19.16 €

1 Available 3 Days 1025022 - 166 - 880.34 - 1.51.51.5 mm² (max)6 + PE6 + PE104000Screws

19.16 €

1 Available 3 Days 1640020 - 146 - 9.59.50.5 - 2.52.52.5 mm² (max)3 + PE3 + PE166000Screws

17.99 €

1 Available 3 Days 10250206 - 9.59.50.750.750.75 mm² (max)6 + PE6 + PE104000Soldering

Loading...

  1. 1

Basic information

Connection direction straight Standards/certification marks VDE, SEV, UL Cable Ø (min.)(mm) 6
Connection angle(°) 180 Series (connectors) 693 Size PG9
Contamination level 3 Connector type Socket Connector type (category) Bullet connector
Contact material Ag (Silver) Leading contact (PE) Yes Reading category III
Seal type Screws Type (misc.) Cable connector

Tech Support