Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 4218 00 07
Part Number
|
---|
99 4218 00 07 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cable diameter (mm) | Cable Ø (max.) (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | 10 | 250 | 22 - 16 | 6 - 8 | 8 | 0.34 - 1.5 | 1.5 | 1.5 mm² (max) | 6 + PE | 6 + PE | 10 | 4000 | Screws |
Loading...
Connection direction | straight | Standards/certification marks | VDE, SEV, UL | Cable Ø (min.)(mm) | 6 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Series (connectors) | 693 | Size | PG9 |
Contamination level | 3 | Connector type | Socket | Connector type (category) | Bullet connector |
Contact material | Ag (Silver) | Leading contact (PE) | Yes | Reading category | III |
Seal type | Screws | Type (misc.) | Cable connector |
This page is Female cable connector with cable strain relief, PG 9, part number 99 4218 00 07.
You can find the detail information about specifications and dimensions on part number 99 4218 00 07.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cable diameter(mm)
Cable Ø (max.)(mm)
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
99 4222 00 04 |
99 4226 00 07 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | AWG | Cable diameter (mm) | Cable Ø (max.) (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | 16 | 400 | 20 - 14 | 6 - 9.5 | 9.5 | 0.5 - 2.5 | 2.5 | 2.5 mm² (max) | 3 + PE | 3 + PE | 16 | 6000 | Screws | ||
17.99 € | 1 | Available | 3 Days | 10 | 250 | 20 | 6 - 9.5 | 9.5 | 0.75 | 0.75 | 0.75 mm² (max) | 6 + PE | 6 + PE | 10 | 4000 | Soldering |