Female cable connector with solder eye, shieldable, cable outlet 4-6 mm (99 2006 00 03)

Female cable connector with solder eye, shieldable, cable outlet 4-6 mm 99 2006 00 03
  • Volume Discount

Product Details:

Manufacturer part number: 99 2006 00 03

Brand: BINDER

Price: 9.99

Delivery time: 3 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 250 V

AWG: 20

Cable diameter: 4 - 6 mm

Cable Ø (max.): 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 2006 00 03

Part Number
99 2006 00 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connector type Contact material Type (misc.)

9.99 €

1 Available 3 Days 7250204 - 664Max 0.750.750.750.75 mm² (max)+90-403 DIN35250SocketSilver platedCable socket

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Series (connectors) 581
Test voltage(V AC) 875 Contamination level 2 Case material CuZn
Connection (components) Soldering Connector type (category) Bullet connector Leading contact (PE) No
Seal type Screws

This page is Female cable connector with solder eye, shieldable, cable outlet 4-6 mm, part number 99 2006 00 03.
You can find the detail information about specifications and dimensions on part number 99 2006 00 03.

Variation of this product

Part Number
99 2006 02 03
99 2010 02 04
99 2014 00 05
99 2014 02 05
99 2018 00 05
99 2022 00 06
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connector type Contact material Type (misc.)

11.61 €

1 Available 3 Days 36020-86--0.750.75 mm² (max)+70-2033--ConnectorSilver plated-

11.61 €

1 Available 3 Days 112520-86--0.750.75 mm² (max)+85-4044--ConnectorSilver plated-

11.61 €

1 Available 3 Days 6250204 - 664Max 0.750.750.750.75 mm² (max)+90-405 DIN55250SocketSilver platedCable socket

11.61 €

1 Available 3 Days 312520-86--0.750.75 mm² (max)+85-2555--ConnectorSilver plated-

11.61 €

1 Available 3 Days 660204 - 664Max 0.750.750.750.75 mm² (max)+90-405 Stereo-DIN5560SocketSilver platedCable socket

11.61 €

1 Available 3 Days 5250204 - 664Max 0.750.750.750.75 mm² (max)+90-406 DIN65250SocketSilver platedCable socket

Tech Support