Female cable connector, shieldable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 4830 00 08

Part Number
99 4830 00 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 5 Nominal voltage(V) 60 Connection direction straight
AWG 20 Cable diameter(mm) 4 - 8 Cable Ø (max.)(mm) 8
Cable Ø (min.)(mm) 4 Connection angle(°) 180 Cross section(mm²) 0.75
Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max) Number of pins 8 DIN
Total number of pins 8 Nominal current (details)(A) 5 Nominal voltage (details)(V) 60
Series (connectors) 440 Contamination level 1 Connection (components) Soldering
Connector type Plug Connector type (category) Bullet connector Contact material Gold plated
Seal type Push-pull Type (misc.) Cable connector

This page is Female cable connector, shieldable, part number 99 4830 00 08.
You can find the detail information about specifications and dimensions on part number 99 4830 00 08.

Tech Support