Manufacturer part number: 99 1526 814 04
Brand: BINDER
Price: 23.41 €
Delivery time: 3 Days
Nominal voltage: 250 V
No. of pins (RJ): 4
Number of pins: 4
Nominal voltage (details): 250 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 1526 814 04
Part Number
|
---|
99 1526 814 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 |
Loading...
Nominal current(A) | 4 | Connection direction | straight | Cable diameter(mm) | 4–6 |
---|---|---|---|---|---|
Connector cross section(mm²) | Max 0.75 | Connector cross-section (max.)(mm²) | 0.75 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Nominal current (details)(A) | 4 | Thread type | M12 |
Thread type connection side | M12 | Contamination level | 3 | Connection side A (sensors/actuators) | M12 socket, straight |
Connection side B (sensors/actuators) | Customisable | Connection (components) | Spring-loaded | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Type (misc.) | Cable socket, M12 x 1, can be shielded |
This page is Female cable connector, shieldable, wire clamp connection, static ring version with die-cast threaded ring, part number 99 1526 814 04.
You can find the detail information about specifications and dimensions on part number 99 1526 814 04.
Part Number |
---|
99 1538 814 05 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) |
---|---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | 60 | 5 | 5 | 125 |