Manufacturer part number: 99 3376 00 04
Brand: BINDER
Price: 14.81 €
Delivery time: 3 Days
Nominal voltage: 30 V
No. of pins (RJ): 4
Number of pins: 4
Nominal voltage (details): 30 V
Connection (components): Soldering
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 3376 00 04
Part Number
|
---|
99 3376 00 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 30 | 4 | 4 | 30 | Soldering |
Loading...
Nominal current(A) | 4 | Connection direction | straight | Cable diameter(mm) | 3.5 - 5 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.25 | Connector cross-section (max.)(mm²) | 0.25 | Insulation resistance(Ω) | > 1010 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Nominal current (details)(A) | 4 |
Thread type | M8 | Thread type connection side | M8 | Contamination level | 3 |
Case material | PA | Connection side A (sensors/actuators) | M8 socket, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Socket | Contact material | Gold |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Type (misc.) | Cable socket, M8 x 1 |
This page is Female cable connector, solder, part number 99 3376 00 04.
You can find the detail information about specifications and dimensions on part number 99 3376 00 04.
Part Number |
---|
99 3400 00 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 60 | 3 | 3 | 60 | Screws |