Female panel mount connector, screw terminal connection (99 0434 500 05)

Female panel mount connector, screw terminal connection 99 0434 500 05
  • Volume Discount

Product Details:

Manufacturer part number: 99 0434 500 05

Brand: BINDER

Price: 17.99

Delivery time: 3 Days


Technical Data:

Nominal current: 125 A

Nominal voltage: 250 V

Cross section (max.): 1.5 mm²

Cross-section range: 1.5 mm² (max)

Max. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0434 500 05

Part Number
99 0434 500 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins

17.99 €

1 Available 3 Days 1252501.51.5 mm² (max)--55

Loading...

  1. 1

Basic information

Connection angle(°) 180 Series (connectors) 713 Connection (components) Screw terminal
Connector type Socket Connector type (category) Bullet connector Contact material Au

This page is Female panel mount connector, screw terminal connection, part number 99 0434 500 05.
You can find the detail information about specifications and dimensions on part number 99 0434 500 05.

Variation of this product

Part Number
99 0382 500 08
99 0432 500 04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins

30.00 €

1 Available 3 Days 82500.50.5 mm² (max)+80-4088

14.81 €

1 Available 3 Days 61001.51.5 mm² (max)+125-4044

Tech Support