Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 3431 202 04 |
99 3441 202 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 | Built-in plug, dip soldering | ||
16.93 € | 1 | Available | 3 Days | 60 | 5 | 5 | 125 | Receptacles, dip solder |
Loading...
Nominal current(A) | 4 | Connector cross-section (max.)(mm²) | 0.25 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal current (details)(A) | 4 | Thread type | M12 |
Thread type (wiring and installation) | M12 | Thread type connection side | M12 | Contamination level | 3 |
Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable | Sensor/actuator connectivity fittings | M12 rear panel fitting |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Plug |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Configure