M12-A female cable connector, metal lock, screw terminal connection (99 0430 14 04)

M12-A female cable connector, metal lock, screw terminal connection 99 0430 14 04
  • Volume Discount

Product Details:

Manufacturer part number: 99 0430 14 04

Brand: BINDER

Price: 15.87

Delivery time: 3 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 250 V

Cable diameter: 4–6 mm

Connector cross section: Max 0.75 mm²

Connector cross-section (max.): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0430 14 04

Part Number
99 0430 14 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Connector cross section
(mm²)
Connector cross-section (max.)
(mm²)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

15.87 €

1 Available 3 Days 42504–6Max 0.750.7544250

Loading...

  1. 1

Basic information

Connection direction straight Max. temperature(°C) +85 Min. temperature(°C) -25
Nominal current (details)(A) 4 Thread type M12 Thread type connection side M12
Contamination level 3 Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) Customisable
Connection (components) Spring-loaded Connector standard Sensor connector Connector type Socket
Contact material CuZn Contact surface Gold plated Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector Type (misc.) Cable socket M12 x 1, metal lock

This page is M12-A female cable connector, metal lock, screw terminal connection, part number 99 0430 14 04.
You can find the detail information about specifications and dimensions on part number 99 0430 14 04.

Variation of this product

Part Number
99 0436 14 05
99 0486 12 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Connector cross section
(mm²)
Connector cross-section (max.)
(mm²)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

19.16 €

1 Available 3 Days 4604–6Max 0.750.7555125

31.07 €

1 Available 3 Days 2306 - 8Max 0.50.508860

Tech Support