Manufacturer part number: 09 3432 00 04
Brand: BINDER
Price: 16.93 €
Delivery time: 3 Days
Nominal voltage: 250 V
No. of pins (RJ): 5
Thread type (wiring and installation): PG9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 3432 00 04
Nominal current(A) | 4 | Connector cross-section (max.)(mm²) | 0.25 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 socket, built-in |
Connection side B (sensors/actuators) | Cable, open end | Sensor/actuator connectivity fittings | M16 front panel fitting | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket | Contact material | CuSn6 |
Contact surface | Gold plated | Material (details) | PUR | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Cable Colour | Black |
This page is M12-A female panel mount connector, part number 09 3432 00 04.
You can find the detail information about specifications and dimensions on part number 09 3432 00 04.
Part Number |
---|
09 3432 700 04 |
09 3442 00 05 |
09 3442 700 05 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | No. of pins (RJ) | Thread type (wiring and installation) |
---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 250 | 4 | M16 | ||
19.16 € | 1 | Available | 3 Days | 125 | 5 | M16 | ||
19.16 € | 1 | Available | 14 Days | 125 | 5 | M16 |