M12-A integrated plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0431 600 04

Part Number
09 0431 600 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection angle(°) 180
Max. temperature(°C) +85 Min. temperature(°C) -40 Number of pins 4
Total number of pins 4 Case material LCP Connection (components) SMT
Connector type Plug Connector type (category) Mini DIN connector Contact material CuZn
DIN connector features A-coded Seal type Screws

This page is M12-A integrated plug, part number 09 0431 600 04.
You can find the detail information about specifications and dimensions on part number 09 0431 600 04.

Tech Support