M12-A integrated socket, with housing, shieldable (99 4442 402 05)

M12-A integrated socket, with housing, shieldable 99 4442 402 05
  • Volume Discount

Product Details:

Manufacturer part number: 99 4442 402 05

Brand: BINDER

Price: 15.87

Delivery time: 3 Days


Technical Data:

Nominal voltage: 60 V

Number of pins: 5

Total number of pins: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 4442 402 05

Part Number
99 4442 402 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Number of pins Total number of pins

15.87 €

1 Available 3 Days 6055

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection angle(°) 180 Max. temperature(°C) +85
Min. temperature(°C) -40 Case material LCP Connection (components) SMT
Connector type Socket Connector type (category) Mini DIN connector Contact material CuSn
DIN connector features shielding option Seal type Screws

This page is M12-A integrated socket, with housing, shieldable, part number 99 4442 402 05.
You can find the detail information about specifications and dimensions on part number 99 4442 402 05.

Variation of this product

Part Number
99 3432 401 04
99 3442 402 05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Number of pins Total number of pins

14.81 €

1 Available 3 Days 25044

15.87 €

1 Available 3 Days 6055

Tech Support