M12-B integrated socket, shieldable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0444 601 05

Part Number
09 0444 601 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection angle(°) 180
Max. temperature(°C) +85 Min. temperature(°C) -40 Number of pins 5
Total number of pins 5 Case material LCP Connection (components) SMT
Connector type Socket Connector type (category) Mini DIN connector Contact material CuSn
DIN connector features shielding option Seal type Screws

This page is M12-B integrated socket, shieldable, part number 09 0444 601 05.
You can find the detail information about specifications and dimensions on part number 09 0444 601 05.

Tech Support