M16 flange connector 8 pin

M16 flange connector 8 pin

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0173 300 08

Part Number
09 0173 300 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 5 Nominal voltage(V) 60 AWG 20
Connection angle(°) 180 Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max)
Max. temperature(°C) +95 Min. temperature(°C) -40 Number of pins 8
Total number of pins 8 Case material PBT, UL94V-0 Connection (components) Soldering
Connector type Sleeve plug Connector type (category) Mini DIN connector Contact material CuZn
Leading contact (PE) No Seal type Screws

This page is M16 flange connector 8 pin, part number 09 0173 300 08.
You can find the detail information about specifications and dimensions on part number 09 0173 300 08.

Tech Support