Manufacturer part number: 09 0473 782 08
Brand: BINDER
Price: 21.29 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0473 782 08
Nominal current(A) | 5 | Nominal voltage(V) | 100 | AWG | 22 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Max. temperature(°C) | +85 | Min. temperature(°C) | -30 |
Number of pins | 8 | Total number of pins | 8 | Case material | PBT, UL94V-0 |
Connection (components) | Open end cable | Connector type | Sleeve plug | Connector type (category) | Mini DIN connector |
Contact material | CuSn | Seal type | Screws |
This page is M16 flange plug, part number 09 0473 782 08.
You can find the detail information about specifications and dimensions on part number 09 0473 782 08.
Part Number |
---|
09 0473 702 08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
21.29 € | 1 | Available | 3 Days |