• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

M16 flange plug 5-pin (Part Numbers)

M16 flange plug 5-pin

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0115 300 05

Part Number
09 0115 300 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

11.61 €

1 Available 3 Days 6250200.750.75 mm² (max)+95-40SolderingCuZn

Loading...

  1. 1

Basic information

Connection angle(°) 180 Number of pins 5 Total number of pins 5
Case material PBT, UL94V-0 Connector type Sleeve plug Connector type (category) Mini DIN connector
Leading contact (PE) No Seal type Screws

This page is M16 flange plug 5-pin, part number 09 0115 300 05.
You can find the detail information about specifications and dimensions on part number 09 0115 300 05.

Variation of this product

Part Number
09 0115 320 05
09 0115 370 05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

17.99 €

1 Available 3 Days 530022--+85-30Open end cableCuSn

9.99 €

1 Available 3 Days 5250---+100-40--

Tech Support