M16 flange socket 4-pin (09 0112 300 04)

M16 flange socket 4-pin 09 0112 300 04

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 flange socket 4-pin 09 0112 300 04
  • M16 flange socket 4-pin 09 0112 300 04
  • M16 flange socket 4-pin 09 0112 300 04
  • Volume Discount

Product Details:

Manufacturer part number: 09 0112 300 04

Brand: BINDER

Price: 12.67

Delivery time: 3 Days


Technical Data:

Nominal current: 6 A

Nominal voltage: 250 V

AWG: 20

Cross section (max.): 0.75 mm²

Cross-section range: 0.75 mm² (max)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0112 300 04

Part Number
09 0112 300 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

12.67 €

1 Available 3 Days 6250200.750.75 mm² (max)+95-40SolderingCuZn

Loading...

  1. 1

Basic information

Connection angle(°) 180 Number of pins 4 Total number of pins 4
Case material PBT, UL94V-0 Connector type Sleeve socket Connector type (category) Mini DIN connector
Leading contact (PE) No Seal type Screws

This page is M16 flange socket 4-pin, part number 09 0112 300 04.
You can find the detail information about specifications and dimensions on part number 09 0112 300 04.

Variation of this product

Part Number
09 0112 320 04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

17.99 €

1 Available 3 Days 530022--+85-30Open end cableCuSn

Tech Support