M16 flange socket 5-pin (09 0116 300 05)

M16 flange socket 5-pin 09 0116 300 05

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 flange socket 5-pin 09 0116 300 05
  • M16 flange socket 5-pin 09 0116 300 05
  • M16 flange socket 5-pin 09 0116 300 05
  • Volume Discount

Product Details:

Manufacturer part number: 09 0116 300 05

Brand: BINDER

Price: 12.67

Delivery time: 3 Days


Technical Data:

Nominal current: 6 A

AWG: 20

Cross section (max.): 0.75 mm²

Cross-section range: 0.75 mm² (max)

Max. temperature: +95 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0116 300 05

Part Number
09 0116 300 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Connection (components) Contact material

12.67 €

1 Available 3 Days 6200.750.75 mm² (max)+95SolderingCuSn

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Connection angle(°) 180 Min. temperature(°C) -40
Number of pins 5 Total number of pins 5 Case material PBT, UL94V-0
Connector type Sleeve socket Connector type (category) Mini DIN connector Leading contact (PE) No
Seal type Screws

This page is M16 flange socket 5-pin, part number 09 0116 300 05.
You can find the detail information about specifications and dimensions on part number 09 0116 300 05.

Variation of this product

Part Number
09 0116 370 05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Connection (components) Contact material

10.56 €

1 Available 3 Days 5---+100--

Tech Support