Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0124 300 06 |
09 0124 320 06 |
09 0124 370 06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | AWG | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Min. temperature (°C) | Connection (components) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 250 | 20 | 0.75 | 0.75 mm² (max) | +95 | -40 | Soldering | CuSn | |
21.29 € | 1 | Available | 3 Days | 300 | 22 | - | - | +85 | -30 | Open end cable | CuSn | |
9.99 € | 1 | Available | 3 Days | 250 | - | - | - | +100 | -40 | - | - |
Loading...
Nominal current(A) | 5 | Connection angle(°) | 180 | Number of pins | 6 |
---|---|---|---|---|---|
Total number of pins | 6 | Case material | PBT, UL94V-0 | Connector type | Sleeve socket |
Connector type (category) | Mini DIN connector | Leading contact (PE) | No | Seal type | Screws |
Configure
Basic Attributes
Nominal voltage(V)
AWG
Cross section (max.)(mm²)
Cross-section range
Max. temperature(°C)
Min. temperature(°C)
Connection (components)
Contact material
Filter by standard shipping days
Optional Attributes