M16 IP40 female panel mount connector (09 0312 80 04)

M16 IP40 female panel mount connector 09 0312 80 04

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 IP40 female panel mount connector 09 0312 80 04
  • M16 IP40 female panel mount connector 09 0312 80 04
  • M16 IP40 female panel mount connector 09 0312 80 04
  • Volume Discount

Product Details:

Manufacturer part number: 09 0312 80 04

Brand: BINDER

Price: 8.40

Delivery time: 3 Days


Technical Data:

Nominal current: 6 A

Nominal voltage: 250 V

AWG: 20

Connector cross section: - mm²

Cross section: 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0312 80 04

Part Number
09 0312 80 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Test voltage
(V AC)
Contamination level Case material Contact material Leading contact (PE) Seal type Type (misc.)
-

8.40 €

1 Available 3 Days 625020-0.750.750.75 mm² (max)--446250682-1-Silver plated-ScrewFlange socket

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection (components) Soldering Connector type Socket
Connector type (category) Bullet connector

This page is M16 IP40 female panel mount connector, part number 09 0312 80 04.
You can find the detail information about specifications and dimensions on part number 09 0312 80 04.

Variation of this product

Part Number
09 0308 00 03
09 0308 80 03
09 0312 00 04
09 0316 00 05
09 0316 80 05
09 0320 00 05
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Connector cross section
(mm²)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Test voltage
(V AC)
Contamination level Case material Contact material Leading contact (PE) Seal type Type (misc.)

7.35 €

1 Available 3 Days 725020Max 0.750.750.750.75 mm² (max)+90-403 DIN352506808752Nickel platedSilver platedNoScrewsFlange box
-

8.40 €

1 Available 3 Days 725020-0.750.750.75 mm² (max)--3 DIN37250682-1-Silver plated-ScrewFlange socket
-

8.40 €

1 Available 3 Days 6250---0.750.75 mm² (max)+90-404462506808752Nickel platedSilver platedNoScrewsFlange socket

7.88 €

1 Available 3 Days 625020Max 0.750.750.750.75 mm² (max)+90-405 DIN552506808752Nickel platedSilver platedNoScrewsDevice socket
-

8.40 €

1 Available 3 Days 625020-0.750.750.75 mm² (max)--556250682-1-Silver plated-ScrewFlange socket

7.88 €

1 Available 3 Days 66020Max 0.750.750.750.75 mm² (max)+90-405 Stereo-DIN55606808752Nickel platedSilver platedNoScrewsFlange box

Tech Support