M16 IP67 Cable plug connector, cable outlet 4-6 mm (09 0113 25 05)

M16 IP67 Cable plug connector, cable outlet 4-6 mm 09 0113 25 05
  • Volume Discount

Product Details:

Manufacturer part number: 09 0113 25 05

Brand: BINDER

Price: 22.35

Delivery time: 3 Days


Technical Data:

Nominal current: 6 A

Nominal voltage: 250 V

Number of pins: 5

Total number of pins: 5

Nominal current (details): 6 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0113 25 05

Part Number
09 0113 25 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

22.35 €

1 Available 3 Days 6250556250

Loading...

  1. 1

Basic information

Connection direction straight AWG 20 Cable diameter(mm) 4 - 6
Cable Ø (max.)(mm) 6 Cable Ø (min.)(mm) 4 Connection angle(°) 180
Cross section(mm²) 0.75 Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max)
Series (connectors) 723 Contamination level 1 Connection (components) Soldering
Connector type Plug Connector type (category) Bullet connector Contact material Silver plated
Seal type Screw Type (misc.) Cable connector

This page is M16 IP67 Cable plug connector, cable outlet 4-6 mm, part number 09 0113 25 05.
You can find the detail information about specifications and dimensions on part number 09 0113 25 05.

Variation of this product

Part Number
09 0105 25 03
09 0121 25 06
09 0125 25 07
09 0171 25 08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

22.35 €

1 Available 50 Days 72503 DIN37250

26.77 €

1 Available 3 Days 52506 DIN65125

25.55 €

1 Available 3 Days 5125775125

28.93 €

1 Available 3 Days 5608 DIN8560

Tech Support