Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0034 00 03 |
09 0038 00 05 |
09 0042 00 07 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.36 € | 1 | Available | 20 Days | 10 | 16 | max. 1.5 | 1.5 | 1.5 mm² (max) | 3 | 3 | 10 | ||
37.51 € | 1 | Available | 3 Days | 10 | 16 | max. 1.5 | 1.5 | 1.5 mm² (max) | 5 | 5 | 10 | ||
34.28 € | 1 | Available | 3 Days | 5 | 20 | 75 max. | 0.75 | 0.75 mm² (max) | 7 | 7 | 5 A. |
Loading...
Nominal voltage(V) | 250 | Connection direction | straight | Cable diameter(mm) | 5-8 |
---|---|---|---|---|---|
Cable Ø (max.)(mm) | 8 | Cable Ø (min.)(mm) | 5 | Connection angle(°) | 180 |
Nominal voltage (details)(V) | 250 V DC | Series (connectors) | 691 | Connection (components) | Soldering |
Connector type | Socket | Connector type (category) | Bullet connector | Contact material | Silver plated |
Seal type | Screws | Type (misc.) | Cable socket |
Configure
Basic Attributes
Nominal current(A)
AWG
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Filter by standard shipping days
Optional Attributes