M25 female panel mount connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0036 00 03
09 0044 00 07
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)

22.35 €

1 Available 3 Days 1016max. 1.51.51.5 mm² (max)3310

28.93 €

1 Available 3 Days 5200.75 max.0.750.75 mm² (max)775

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Cable diameter(mm) 5-8 Cable Ø (max.)(mm) 8
Cable Ø (min.)(mm) 5 Connection angle(°) 180 Mounting hole diameter 30
Nominal voltage (details)(V) 250 V DC Series (connectors) 691 Connection (components) Soldering
Connector type Sleeve socket Connector type (category) Bullet connector Contact material Silver plated
Seal type Screws Type (misc.) Flange box

Tech Support