Manufacturer part number: 09 3112 00 04
Brand: BINDER
Price: 19.16 €
Delivery time: 3 Days
Cable diameter: 4 x 0.14 mm
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 3112 00 04
Nominal current(A) | 1 | Nominal voltage(V) | 60 | Cross-section (sensor/actuator wiring)(mm²) | 0.14 |
---|---|---|---|---|---|
Max. temperature(°C) | +80 | Min. temperature(°C) | -25 | Thread type connection side | M5 |
Connection side A (sensors/actuators) | M5 socket, built-in | Connection side B (sensors/actuators) | Cable, open end | Sensor/actuator connectivity fittings | M5 front panel fitting |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuSn6 | Material (details) | PUR | Seal type | Screw-on |
Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is M5 female panel mount connector, part number 09 3112 00 04.
You can find the detail information about specifications and dimensions on part number 09 3112 00 04.
Part Number |
---|
09 3106 00 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 3 x 0.14 | 3 |