Manufacturer part number: 09 3421 86 04
Brand: BINDER
Price: 19.16 €
Delivery time: 3 Days
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 3421 86 04
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Thread type (wiring and installation) | M10 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M5 plug, built-in | Connection side B (sensors/actuators) | Cable, open end | Sensor/actuator connectivity fittings | M10 front panel fitting |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug |
Contact material | CuSn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is M8 flange plug, front mounting, with wires, part number 09 3421 86 04.
You can find the detail information about specifications and dimensions on part number 09 3421 86 04.
Part Number |
---|
09 3419 86 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins (RJ) |
---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 3 |