Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3418 00 03 |
09 3420 00 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins (RJ) | |
---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 3 | ||
21.29 € | 1 | Available | 3 Days | 4 |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Thread type (wiring and installation) | M10 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M8 socket, built-in | Connection side B (sensors/actuators) | Cable, open end | Sensor/actuator connectivity fittings | M10 front panel fitting |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuSn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |