Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3391 00 04 |
09 3403 00 03 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | |
---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | - | - | 4 x 0.25 mm | ||
13.75 € | 1 | Available | 3 Days | 4 | 60 | 3 x 0.25 |
Loading...
Connector cross-section (max.)(mm²) | 0.25 | Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | No. of pins (RJ) | 3 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M8 plug, built-in | Connection side B (sensors/actuators) | Cable, open end | Sensor/actuator connectivity fittings | M8 front panel fitting |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug |
Contact material | CuZn | Contact surface | Gold plated | Material (details) | PUR |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Cable Colour | Black |