Manufacturer part number: 99 0426 00 08
Brand: BINDER
Price: 20.23 €
Delivery time: 3 Days
Nominal current: 1 A
AWG: 26
Cross section: 0.14 mm²
Cross section (max.): 0.14 mm²
Cross-section range: 0.14 mm² (max)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0426 00 08
Part Number
|
---|
99 0426 00 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 1 | 26 | 0.14 | 0.14 | 0.14 mm² (max) | 8 | 8 | 1 |
Loading...
Nominal voltage(V) | 125 | Connection direction | straight | Cable Ø (max.)(mm) | 5 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 3.5 | Connection angle(°) | 180 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Nominal voltage (details)(V) | 125 | Series (connectors) | 712 |
Contamination level | 1 | Connection (components) | Soldering | Connector type | Connector |
Connector type (category) | Bullet connector | Contact material | Au (gold) | Seal type | Screws |
Type (misc.) | Cable connector |
This page is M9 IP67 female cable connector, cable outlet 3.5-5 mm, part number 99 0426 00 08.
You can find the detail information about specifications and dimensions on part number 99 0426 00 08.
Configure
Basic Attributes
Nominal current(A)
AWG
Cross section(mm²)
Cross section (max.)(mm²)
Cross-section range
Number of pins
Total number of pins
Nominal current (details)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
99 0406 00 03 |
99 0410 00 04 |
99 0422 00 07 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | AWG | Cross section (mm²) | Cross section (max.) (mm²) | Cross-section range | Number of pins | Total number of pins | Nominal current (details) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 4 | 24 | 0.25 | 0.25 | 0.25 mm² (max) | 3 | 3 | 4 | ||
14.81 € | 1 | Available | 3 Days | 3 | 24 | 0.25 | 0.25 | 0.25 mm² (max) | 4 | 4 | 3 | ||
16.93 € | 1 | Available | 16 Days | 1 | 26 | 0.14 | 0.14 | 0.14 mm² (max) | 7 | 7 | 1 |