Male angled connector, cable outlet 3.5-5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0405 70 03
99 0409 70 04
99 0413 70 05
99 0421 70 07
99 0425 70 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (min.)
(mm)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins

17.99 €

1 Available 3 Days 4125245.30.250.25 mm² (max)33

19.16 €

1 Available 3 Days 10250243.50.250.25 mm² (max)44

20.23 €

1 Available 3 Days 3600243.50.250.25 mm² (max)55

24.48 €

1 Available 3 Days 1600263.50.140.14 mm² (max)77

24.48 €

1 Available 3 Days 10250265.30.140.14 mm² (max)88

Loading...

  1. 1

Basic information

Connection direction right angle Cable Ø (max.)(mm) 5 Connection angle(°) 180
Max. temperature(°C) +125 Min. temperature(°C) -55 Nominal voltage (details)(V) 125
Series (connectors) 712 Contamination level 1 Connection (components) Soldering
Connector type Plug Connector type (category) Bullet connector Contact material Au (gold)
Seal type Screws Type (misc.) Cable connector

Tech Support