Male panel mount connector, front fastened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

76 4731 3011 00004 0200

Part Number
76 4731 3011 00004 0200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 Available 47 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 AWG 24
Connection angle(°) 180 Max. temperature(°C) +85 Min. temperature(°C) -40
Number of pins 4 Total number of pins 4 Case material PA
Connection (components) Open end cable Connector type Sleeve plug Connector type (category) Mini DIN connector
Contact material CuZn DIN connector features A-coded Seal type Screws

This page is Male panel mount connector, front fastened, part number 76 4731 3011 00004 0200.
You can find the detail information about specifications and dimensions on part number 76 4731 3011 00004 0200.

Tech Support