Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08 2424 010 000 |
08 2425 010 00 |
08 2676 000 000 |
08 2677 000 000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross-section (max.) (mm²) | Type (misc.) | |
---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | 0.25 | Protective cap for cable connector | ||
6.28 € | 1 | Available | 3 Days | 1 | Cable socket cover | ||
4.45 € | 1 | Available | 13 Days | 1 | Protective cap for flange plug | ||
4.13 € | 1 | Available | 3 Days | 1 | Flange socket cover |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Thread type connection side | M12 |
---|---|---|---|---|---|
Compatible with (details) | M12 connector (series 713 and 763) | Connector standard | Sensor connector | Connector type | Protective cap |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure