RD24 cable connector, moulded on cable (79 0231 20 04)

RD24 cable connector, moulded on cable 79 0231 20 04
  • Volume Discount

Product Details:

Manufacturer part number: 79 0231 20 04

Brand: BINDER

Price: 28.93

Delivery time: 3 Days


Technical Data:

Nominal current: 16 A

Nominal voltage: 400 V

AWG: 16

Cable diameter: 4 x 1.5 mm

Cross section: 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

79 0231 20 04

Part Number
79 0231 20 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

28.93 €

1 Available 3 Days 16400164 x 1.51.51.51.5 mm² (max)3 + PE3 + PE166000

Loading...

  1. 1

Basic information

Connection Crimp Connection direction straight Cable Ø (max.)(mm) 8.6
Cable Ø (min.)(mm) 8.6 Connection angle(°) 180 Product size (length)(mm) 2
Series (connectors) 692 Size PG9 Contamination level 3
Connection (components) Crimp Connector type Plug Connector type (category) Bullet connector
Contact material Ag (Silver) Leading contact (PE) Yes Reading category III
Seal type Screws Type (misc.) Cable connector with cable

This page is RD24 cable connector, moulded on cable, part number 79 0231 20 04.
You can find the detail information about specifications and dimensions on part number 79 0231 20 04.

Variation of this product

Part Number
79 0235 20 07
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

37.51 €

1 Available 3 Days 8250184 x 0.750.750.750.75 mm² (max)6 + PE6 + PE84000

Tech Support