RD30 cable connector (99 0737 00 24)

RD30 cable connector 99 0737 00 24

Click on this image to zoom in.

Click on this image to zoom in.

  • RD30 cable connector 99 0737 00 24
  • RD30 cable connector 99 0737 00 24
  • Volume Discount

Product Details:

Manufacturer part number: 99 0737 00 24

Brand: BINDER

Price: 35.36

Delivery time: 3 Days


Technical Data:

Nominal current: 3 A

Nominal voltage: 125 V

Connection direction: straight

AWG: 14

Cable diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0737 00 24

Part Number
99 0737 00 24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Case material Colour Connection (components) Contact material Leading contact (PE) Material (details) Seal type Type (misc.)
-

35.36 €

1 Available 3 Days 3125straight14-1210-2.52.5 mm² (max)+85-402424 + PE--694PA (UL 94 V-0)BlackSolderingCuZnYes---

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector type Plug Connector type (category) Bullet connector

This page is RD30 cable connector, part number 99 0737 00 24.
You can find the detail information about specifications and dimensions on part number 99 0737 00 24.

Variation of this product

Part Number
09 0033 00 03
09 0037 00 05
09 0041 00 07
99 0709 00 05
99 0717 00 13
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Case material Colour Connection (components) Contact material Leading contact (PE) Material (details) Seal type Type (misc.)

31.07 €

1 Available 38 Days 10250straight165-885max. 1.51.51.5 mm² (max)+130-203310250-Aluminium-SolderingSilver plated-AluminiumScrewsCable connector

33.21 €

1 Available 3 Days 10250-165-885max. 1.51.51.5 mm² (max)+130-205510250-Aluminium-SolderingSilver plated-AluminiumScrewsCable connector

37.51 €

1 Available 3 Days 5250straight205-8850.75 max.0.750.75 mm² (max)+130-20775250-Aluminium-SolderingSilver plated-AluminiumScrewsCable connector
-

28.93 €

1 Available 3 Days 360straight14-1210-2.52.5 mm² (max)+70-2044 + PE--694PA (UL 94 V-0)BlackScrewsCuZnYes---
-

30.00 €

1 Available 3 Days 4125straight14-1210-2.52.5 mm² (max)+85-401212 + PE--694PA (UL 94 V-0)BlackSolderingCuZnYes---

Tech Support