Sensor / actuator connector (pre-fab) M12 Plug, straight

Sensor / actuator connector (pre-fab) M12 Plug, straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

79 9723 020 08

Part Number
79 9723 020 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 0.5 Nominal voltage(V) 50 Connection direction straight
Cable diameter(mm) 6.2 Cable length(m) 2 Max. temperature(°C) +85
Min. temperature(°C) -40 No. of pins (RJ) 8 Thread type connection side M12
Connection side A (sensors/actuators) RJ45 plug Connection side B (sensors/actuators) RJ45 plug Colour Black
Connection (components) Crimp Connector standard Sensor connector Connector type Plug
Contact material CuZn Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M12 Plug, straight, part number 79 9723 020 08.
You can find the detail information about specifications and dimensions on part number 79 9723 020 08.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360