Manufacturer part number: 79 3805 52 08
Brand: BINDER
Price: 28.93 €
Delivery time: 3 Days
Cable length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3805 52 08
Nominal current(A) | 1.5 | Nominal voltage(V) | 30 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Cable diameter(mm) | 6 | Connector cross-section (max.)(mm²) | 0.25 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | No. of pins (RJ) | 8 |
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 plug, straight | Connection side B (sensors/actuators) | Cable, open end |
Colour | Black | Connector standard | Sensor connector | Connector type | Plug |
Contact material | CuZn | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable Colour | Grey |
This page is Sensor / actuator connector (pre-fab) M8 Plug, straight, part number 79 3805 52 08.
You can find the detail information about specifications and dimensions on part number 79 3805 52 08.
Part Number |
---|
79 3805 42 08 |
79 3805 45 08 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | 2 | ||
32.15 € | 1 | Available | 3 Days | 5 |