Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 3808 42 08 |
79 3808 45 08 |
79 3808 52 08 |
79 3808 55 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | |
---|---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | 2 | ||
33.21 € | 1 | Available | 45 Days | 5 | ||
30.00 € | 1 | Available | 3 Days | 2 | ||
38.57 € | 1 | Available | 3 Days | 5 |
Loading...
Nominal current(A) | 1.5 | Nominal voltage(V) | 30 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Cable diameter(mm) | 6 | Connector cross-section (max.)(mm²) | 0.25 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | No. of pins (RJ) | 8 |
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 socket, straight | Connection side B (sensors/actuators) | Cable, open end |
Colour | Black | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuZn | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable Colour | Grey |