Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 4709 00 04
Nominal current(A) | 1 | Nominal voltage(V) | 125 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 26 | Cable diameter(mm) | 3 - 4 | Cable Ø (max.)(mm) | 4 |
Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 | Cross section(mm²) | 0.14 |
Cross section (max.)(mm²) | 0.14 | Cross-section range | 0.14 mm² (max) | Number of pins | 4 |
Total number of pins | 4 | Nominal current (details)(A) | 1 | Nominal voltage (details)(V) | 125 |
Series (connectors) | 420 | Contamination level | 2 | Connection (components) | Soldering |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Gold plated |
Seal type | Micro push-pull | Type (misc.) | Cable connector |
This page is Series 420 Micro Circular Connector, part number 99 4709 00 04.
You can find the detail information about specifications and dimensions on part number 99 4709 00 04.