Series 423 Miniature Circular Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9105 00 03

Part Number
99 9105 00 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 52 Days

Loading...

  1. 1

Basic information

Nominal current(A) 7 Nominal voltage(V) 250 Connection direction straight
AWG 24 Cable Ø (max.)(mm) 6 Cable Ø (min.)(mm) 4
Connection angle(°) 180 Cross section(mm²) 0.75 Cross section (max.)(mm²) 0.75
Cross-section range 0.75 mm² (max) Max. temperature(°C) +85 Min. temperature(°C) -40
Number of pins 3 Total number of pins 3 Nominal current (details)(A) 7
Nominal voltage (details)(V) 250 Series (connectors) 720 Contamination level 2
Connection (components) Soldering Connector type Connector Connector type (category) Bullet connector
Contact material Au (gold) Seal type snap-in Type (misc.) Cable socket

This page is Series 423 Miniature Circular Connector, part number 99 9105 00 03.
You can find the detail information about specifications and dimensions on part number 99 9105 00 03.

Tech Support