Series 707, Fastening nut M5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01 5118 001

Part Number
01 5118 001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Min. temperature(°C) -25 Thread type connection side M5
Connector standard Sensor connector Connector type Locknut Material (details) PUR
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Series 707, Fastening nut M5, part number 01 5118 001.
You can find the detail information about specifications and dimensions on part number 01 5118 001.

Tech Support