Manufacturer part number: 09 9750 30 03
Brand: BINDER
Price: 5.75 €
Delivery time: 3 Days
Number of pins: 3
Total number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 9750 30 03
Nominal current(A) | 3 | Nominal voltage(V) | 60 | AWG | 24 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section(mm²) | 0.25 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +70 | Min. temperature(°C) | -20 |
Mounting hole diameter | 9.1 | Nominal current (details)(A) | 3 | Nominal voltage (details)(V) | 60 |
Series (connectors) | 719 | Contamination level | 1 | Connection (components) | Soldering |
Connector type | Sleeve socket | Connector type (category) | Bullet connector | Contact material | Au (gold) |
Seal type | snab in | Type (misc.) | flange socket |
This page is Snap-In IP40 female panel mount connector, part number 09 9750 30 03.
You can find the detail information about specifications and dimensions on part number 09 9750 30 03.
Part Number |
---|
09 9766 30 04 |
09 9792 30 05 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Total number of pins |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 4 | 4 | ||
8.40 € | 1 | Available | 3 Days | 5 | 5 |