Snap-In IP67 cable connector (99 9105 50 03)

Snap-In IP67 cable connector 99 9105 50 03

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-In IP67 cable connector 99 9105 50 03
  • Snap-In IP67 cable connector 99 9105 50 03
  • Snap-In IP67 cable connector 99 9105 50 03
  • Snap-In IP67 cable connector 99 9105 50 03
  • Snap-In IP67 cable connector 99 9105 50 03
  • Volume Discount

Product Details:

Manufacturer part number: 99 9105 50 03

Brand: BINDER

Price: 8.93

Delivery time: 3 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 250 V

AWG: 20

Cable Ø (max.): 6 mm

Cable Ø (min.): 5.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9105 50 03

Part Number
99 9105 50 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Contact material Seal type Type (misc.)

8.93 €

1 Available 3 Days 72502065.3-0.750.75 mm² (max)--33--720-PARedPlugGold platedSnap in-

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Connection (components) Soldering
Connector type (category) Bullet connector

This page is Snap-In IP67 cable connector, part number 99 9105 50 03.
You can find the detail information about specifications and dimensions on part number 99 9105 50 03.

Variation of this product

Part Number
99 9105 60 03
99 9105 70 03
99 9113 50 05
99 9113 60 05
99 9125 00 08
99 9125 50 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Contact material Seal type Type (misc.)

8.93 €

1 Available 3 Days 102502065.3-0.750.75 mm² (max)--33--720-PABluePlugGold platedSnap in-

8.93 €

1 Available 3 Days 62502064-0.750.75 mm² (max)+125-4033--720-PAGreenPlugGold platedSnap in-

11.61 €

1 Available 3 Days 102502065.3-0.750.75 mm² (max)--55--720-PARedPlugGold platedSnap in-

11.61 €

1 Available 3 Days 102502064-0.750.75 mm² (max)--55--720-PABluePlugGold platedSnap in-

13.75 €

1 Available 3 Days 212520640.250.250.25 mm² (max)+85-408821257202--ConnectorAu (gold)Snap-InCable socket

14.81 €

1 Available 3 Days 21252465.3-0.250.25 mm² (max)--88--720-PARedPlugGold platedSnap in-

Tech Support