Snap-In IP67 female cable connector (99 9114 50 05)

Snap-In IP67 female cable connector 99 9114 50 05

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Snap-In IP67 female cable connector 99 9114 50 05
  • Volume Discount

Product Details:

Manufacturer part number: 99 9114 50 05

Brand: BINDER

Price: 14.81

Delivery time: 3 Days


Technical Data:

Nominal current: 11 A

Nominal voltage: 300 V

AWG: 20

Cable Ø (max.): 6 mm

Cable Ø (min.): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9114 50 05

Part Number
99 9114 50 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Contact material Seal type Type (misc.)

14.81 €

1 Available 3 Days 113002064-0.750.75 mm² (max)+125-4055--720-PARedSocketGold platedSnap in-

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Connection (components) Soldering
Connector type (category) Bullet connector

This page is Snap-In IP67 female cable connector, part number 99 9114 50 05.
You can find the detail information about specifications and dimensions on part number 99 9114 50 05.

Variation of this product

Part Number
99 9106 50 03
99 9106 60 03
99 9114 60 05
99 9114 70 05
99 9206 00 03
99 9206 050 03
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Contact material Seal type Type (misc.)

11.61 €

1 Available 3 Days 62502064-0.750.75 mm² (max)+125-4033--720-PARedSocketGold platedSnap in-

11.61 €

1 Available 3 Days 51252064-0.750.75 mm² (max)+80-4033--720-PABlueSocketGold platedSnap in-

14.81 €

1 Available 8 Days 51252064-0.750.75 mm² (max)--55--720-PABlueSocketGold platedSnap in-

14.81 €

1 Available 74 Days 1502064-0.750.75 mm² (max)+80-4055--720-PAGreenSocketGold platedSnap in-

9.45 €

1 Available 3 Days 312524530.250.250.25 mm² (max)+85-253331256202--ConnectorAu (gold)Snap inCable socket
-

9.45 €

1 Available 3 Days 72502453-0.250.25 mm² (max)+85-4033--620--RedConnectorAu (gold)Snap-in-

Tech Support