Snap-In IP67 female cable connector, cable outlet 4-6 mm (99 9106 00 03)

Snap-In IP67 female cable connector, cable outlet 4-6 mm 99 9106 00 03
  • Volume Discount

Product Details:

Manufacturer part number: 99 9106 00 03

Brand: BINDER

Price: 9.45

Delivery time: 3 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 250 V

AWG: 20

Cross section: 0.75 mm²

Cross section (max.): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9106 00 03

Part Number
99 9106 00 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

9.45 €

1 Available 3 Days 7250200.750.750.75 mm² (max)337250

Loading...

  1. 1

Basic information

Connection direction straight Cable Ø (max.)(mm) 6 Cable Ø (min.)(mm) 4
Connection angle(°) 180 Max. temperature(°C) +85 Min. temperature(°C) -40
Series (connectors) 720 Contamination level 2 Connection (components) Soldering
Connector type Connector Connector type (category) Bullet connector Contact material Au (gold)
Seal type Snap-In Type (misc.) Cable socket

This page is Snap-In IP67 female cable connector, cable outlet 4-6 mm, part number 99 9106 00 03.
You can find the detail information about specifications and dimensions on part number 99 9106 00 03.

Variation of this product

Part Number
99 9114 00 05
99 9126 00 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

12.67 €

1 Available 3 Days 5125200.750.750.75 mm² (max)555125

16.93 €

1 Available 3 Days 2125240.250.250.25 mm² (max)882125

Tech Support