Snap-In IP67 female panel mount connector (99 9108 00 03)

Snap-In IP67 female panel mount connector 99 9108 00 03

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Snap-In IP67 female panel mount connector 99 9108 00 03
  • Volume Discount

Product Details:

Manufacturer part number: 99 9108 00 03

Brand: BINDER

Price: 7.88

Delivery time: 3 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 250 V

AWG: 20

Cross section: 0.75 mm²

Cross section (max.): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9108 00 03

Part Number
99 9108 00 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Connector type (category) Contact material Leading contact (PE) Seal type Type (misc.)

7.88 €

1 Available 3 Days 7250200.750.750.75 mm² (max)+125-55M12 x 13372507202--Sleeve socketBullet connectorAu (gold)-Snap-InFlange dose

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection (components) Soldering

This page is Snap-In IP67 female panel mount connector, part number 99 9108 00 03.
You can find the detail information about specifications and dimensions on part number 99 9108 00 03.

Variation of this product

Part Number
99 9108 50 03
99 9108 60 03
99 9108 70 03
99 9116 00 05
99 9116 50 05
99 9116 60 05
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contamination level Case material Colour Connector type Connector type (category) Contact material Leading contact (PE) Seal type Type (misc.)

8.40 €

1 Available 3 Days 725020-0.750.75 mm² (max)--1633--720-PARedSocketBullet connectorGold plated-Snap-In-

8.40 €

1 Available 3 Days 15020-0.750.75 mm² (max)--1633--720-PABlueSocketBullet connectorGold plated-Snap-In-

8.40 €

1 Available 3 Days 825020-0.750.75 mm² (max)--1633--720-PAGreenSocketBullet connectorGold plated-Snap-In-

9.99 €

1 Available 3 Days 5125200.750.750.75 mm² (max)+125-55M12 x 15551257202--Sleeve socketBullet connectorAu (gold)-Snap-InFlange dose

11.61 €

1 Available 3 Days 512520-0.750.75 mm² (max)--1655--720-PARedSocketBullet connectorGold plated-Snap-In-

11.61 €

1 Available 3 Days 512520-0.750.75 mm² (max)+85-401655--720-PABlueSocketBullet connectorGold plated-Snap-In-

Tech Support