Snap-In IP67, miniature cable connector

Snap-In IP67, miniature cable connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 9105 400 03
99 9105 450 03
99 9105 460 03
99 9113 400 05
99 9113 460 05
99 9133 462 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Colour

8.40 €

1 Available 3 Days 725020640.750.75 mm² (max)33Grey

8.93 €

1 Available 3 Days 725020640.750.75 mm² (max)33Red

8.93 €

1 Available 3 Days 725020640.750.75 mm² (max)33Blue

11.61 €

1 Available 3 Days 512520640.750.75 mm² (max)55Grey

12.67 €

1 Available 3 Days 512520640.750.75 mm² (max)55Blue

19.16 €

1 Available 3 Days 26024860.250.25 mm² (max)1212Blue

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Max. temperature(°C) +85
Min. temperature(°C) -40 Case material PA (UL 94 V-0) Connection (components) Soldering
Connector type Plug Connector type (category) Micor DIN connector Contact material Brass gold plated
Leading contact (PE) No

Tech Support