Snap-In IP67, miniature female cable connector (99 9114 470 05)

Snap-In IP67, miniature female cable connector 99 9114 470 05

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-In IP67, miniature female cable connector 99 9114 470 05
  • Snap-In IP67, miniature female cable connector 99 9114 470 05
  • Snap-In IP67, miniature female cable connector 99 9114 470 05
  • Snap-In IP67, miniature female cable connector 99 9114 470 05
  • Volume Discount

Product Details:

Manufacturer part number: 99 9114 470 05

Brand: BINDER

Price: 14.81

Delivery time: 3 Days


Technical Data:

Nominal current: 5 A

Nominal voltage: 125 V

Number of pins: 5

Total number of pins: 5

Colour: Green


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9114 470 05

Part Number
99 9114 470 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Total number of pins Colour Contact material

14.81 €

1 Available 3 Days 512555GreenBronze, gold plated

Loading...

  1. 1

Basic information

Connection direction straight AWG 20 Cable Ø (max.)(mm) 6
Cable Ø (min.)(mm) 4 Connection angle(°) 180 Cross section (max.)(mm²) 0.75
Cross-section range 0.75 mm² (max) Max. temperature(°C) +85 Min. temperature(°C) -40
Case material PA (UL 94 V-0) Connection (components) Soldering Connector type Connector
Connector type (category) Micor DIN connector Leading contact (PE) No

This page is Snap-In IP67, miniature female cable connector, part number 99 9114 470 05.
You can find the detail information about specifications and dimensions on part number 99 9114 470 05.

Variation of this product

Part Number
99 9106 450 03
99 9106 460 03
99 9114 400 05
99 9114 450 05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Total number of pins Colour Contact material

11.61 €

1 Available 3 Days 725033RedBrass gold plated

11.61 €

1 Available 3 Days 725033BlueBronze, gold plated

13.75 €

1 Available 3 Days 512555GreyBrass gold plated

14.81 €

1 Available 3 Days 512555RedBrass gold plated

Tech Support