Snap-In IP67, miniature female panel mount connector (99 9108 400 03)

Snap-In IP67, miniature female panel mount connector 99 9108 400 03

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-In IP67, miniature female panel mount connector 99 9108 400 03
  • Snap-In IP67, miniature female panel mount connector 99 9108 400 03
  • Volume Discount

Product Details:

Manufacturer part number: 99 9108 400 03

Brand: BINDER

Price: 8.40

Delivery time: 3 Days


Technical Data:

Nominal current: 7 A

Nominal voltage: 250 V

AWG: 20

Cross section (max.): 0.75 mm²

Cross-section range: 0.75 mm² (max)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 9108 400 03

Part Number
99 9108 400 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Contact material

8.40 €

1 Available 3 Days 7250200.750.75 mm² (max)+70-4033Bronze, gold plated

Loading...

  1. 1

Basic information

Connection angle(°) 180 Case material PA (UL 94 V-0) Colour Grey
Connection (components) Soldering Connector type Sleeve socket Connector type (category) Micor DIN connector
Leading contact (PE) No

This page is Snap-In IP67, miniature female panel mount connector, part number 99 9108 400 03.
You can find the detail information about specifications and dimensions on part number 99 9108 400 03.

Variation of this product

Part Number
99 9116 400 05
99 9136 490 12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Contact material

11.61 €

1 Available 3 Days 5125200.750.75 mm² (max)+70-4055Bronze, gold plated

17.99 €

1 Available 3 Days 260240.250.25 mm² (max)+85-251212Brass gold plated

Tech Support