Bullet connector single contact Socket Series (connectors): H (Part Numbers)

Bullet connector single contact Socket Series (connectors): H

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61 0896 139
61 0897 139
61 0898 139
61 0899 139
61 0900 139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)

1.33 €

1 Available 3 Days 36026 - 220.340.34 mm² (max)+85-4021.6

1.33 €

1 Available 3 Days 360200.50.5 mm² (max)+85-4021.6

1.33 €

1 Available 3 Days 3601811 mm² (max)+95-3021.6

1.33 €

1 Available 3 Days 360161.51.5 mm² (max)+95-3021.6

2.57 €

1 Available 50 Days 25400142.52.5 mm² (max)+95-4024.25

Loading...

  1. 1

Basic information

Connection angle(°) 180 Number of pins 1 Total number of pins 1
Contact material CuZn Connector type (category) Bullet connector single contact Connection (components) Crimp
Colour Silver Connector type Socket Series (connectors) HEC

Tech Support