Size A female connector (panel mount) (43 1700 002 03)

Size A female connector (panel mount) 43 1700 002 03

Click on this image to zoom in.

Click on this image to zoom in.

  • Size A female connector (panel mount) 43 1700 002 03
  • Size A female connector (panel mount) 43 1700 002 03
  • Size A female connector (panel mount) 43 1700 002 03
  • Size A female connector (panel mount) 43 1700 002 03
  • Size A female connector (panel mount) 43 1700 002 03
  • Volume Discount

Product Details:

Manufacturer part number: 43 1700 002 03

Brand: BINDER

Price: 3.93

Delivery time: 3 Days


Technical Data:

Nominal voltage: 250 V

Number of pins: 2+PE

Total number of pins: 2

Socket diameter: 8 - 10 mm

Type (misc.): Low-profile housing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43 1700 002 03

Part Number
43 1700 002 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Number of pins Total number of pins Socket diameter
(mm)
Type (misc.) Colour

3.93 €

1 Available 3 Days 2502+PE28 - 10Low-profile housingBlack

Loading...

  1. 1

Basic information

Nominal current(A) 10 Connection Screw Cable cross section(mm²) 0.34 - 1.5
Temperature range(°C) -30 - +130 Type A Standards/certification marks DIN EN 175301-803

This page is Size A female connector (panel mount), part number 43 1700 002 03.
You can find the detail information about specifications and dimensions on part number 43 1700 002 03.

Variation of this product

Part Number
43 1700 004 03
43 1702 000 04
43 1702 002 04
43 1702 004 04
43 1704 000 03
43 1704 002 03
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Number of pins Total number of pins Socket diameter
(mm)
Type (misc.) Colour

5.75 €

1 Available 3 Days 2502+PE26 - 10Low-profile housing, metric thread M16Black

3.61 €

1 Available 3 Days 2503+PE36 - 8Low-profile housingBlack

3.93 €

1 Available 3 Days 2503+PE38 - 10Low-profile housingBlack

5.01 €

1 Available 3 Days 2503+PE36 - 10Low-profile housing, metric thread M16Black

4.45 €

1 Available 3 Days 2502+PE26 - 8High caseBlack

3.93 €

1 Available 3 Days 2502+PE28 - 10High caseBlack

Tech Support