Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43 1713 000 03 |
43 1715 000 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | |
---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | 2+PE | 2 | ||
3.40 € | 1 | Available | 3 Days | 3+PE | 3 |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 250 | Connection | Solder |
---|---|---|---|---|---|
Cable cross section(mm²) | 1 | Temperature range(°C) | -20 - +100 | Type | A |
Type (misc.) | Device plug, square | Standards/certification marks | DIN EN 175301-803 | Colour | Black |